Skip to main content
This page is displayed using automated translation. View in US English instead?

SYMPHONY CLOUD - Cloud-based Intercom System is powered by COMMEND

Commend is a global leader in intercom and security communication solutions. For more than 50 years, the company has been developing innovative systems for voice, video, and access control, used in critical infrastructures, buildings, healthcare, transportation, as well as industry and logistics.<br/><br/>With more than 25,000 installed systems in over 80 countries, Commend stands for Trusted. Communication. Always.: delivering highest voice quality, cyber security, reliability, and seamless integration into existing IT and security environments.

Why INTERCOM CLOUD PLATFORM WITH PRIVACY AND SECURITY BY DESIGN?

Commend Symphony Cloud Intercom marks a new era in security communication.

Symphony links on premise and cloud deployments via VirtuoSIS and Symphony Bridge, and provides Mobile and Web Clients plus the AI assistant Ivy. It integrates video, sensors, access control and visitor management to deliver smart, secure and efficient operations for critical infrastructure, with high scalability, reliability and resilience. It streamlines operations.

Benefits

  • Symphony Cloud is our cloud-based solution platform is built on highly scalable hardware, powerful software and extensive features, with the clear aim of harnessing the power of current and future cloud services incl. AI. Symphony Cloud offers the right service for every size and requirement.
  • At Commend, cyber security as a core competence has always been given a very high priority. From the initial product idea through implementation and operational support, privacy and security by designs (PSBD) is the promise to our customers against which product features and functions measured.
  • IEC/ISO-27001 and IEC-62443-4-1 certified development process,  Cyber Security Board, device certificates, Encrypted connections, signaling streams and media streams (SIPS and SRTP), Centralised firmware and security pacthes management, Single sign-on (SSO) using SAML, 24/7 failsafe setup

Featured Capabilities

case study

LUFTHANSA AVIATION TRAINING

LUFTHANSA AVIATION TRAINING

A cloud-based communication solution for visitors and delivery services

Real-World Applications

Select...
Buildings

Efficient Communication for Commercial Buildings

Door calls can be answered and doors can be unlocked conveniently via mobile phone, independent of the recipient's location. The main entrance, reception area, parking, delivery bay, and check-in point areequipped with Commend’s powerful in- and outdoor Intercom stations.

Frequently Asked Questions