Skip to main content
This page is displayed using automated translation. View in US English instead?

clever.EMS is powered by cleverwatt GmbH

clewatt supports companies in the digital transformation of their energy management with a two-fold approach:

First, the cleverwatt software automatically generates an in-depth optimization report, uncovering existing inefficiencies and identifying concrete savings potential.

Second, the AI-powered cleverwatt platform intelligently steers flexible energy consuming assets to significantly reduce energy costs through data-driven, optimized load shifting.

Why Intelligent steering of flexible energy assets?

The clever.EMS empowers SMEs to reduce energy costs and join the new energy market through the multi-use optimization of production and consumption assets. It is easy-to-set-up and operates manufacturer-independent, effortlessly allowing to connect diverse assets with flexibility potential such as battery storage systems, heating & cooling assets, EV charging infrastructure or compressed air systems.

Energy management system diagram

Benefits

  • Reduced Energy Cost: clever.EMS cuts electricity costs by >20% via multi-use optimization. It leverages flexible assets to simultaneously reduce high grid fees, lower the average purchase price per kWh, and increase self-consumption.
  • Easy Integration of Heterogeneous Assets: clever.EMS allows a plug-and-play, manufacturer-independent setup. The platform quickly integrates different flexible assets, allowing customers to leverage (previously not accessible) full flexibility potential for optimization.
  • Leverage Demand-Side Flexibility: Accessing DSR is now more crucial than ever. It enables SMEs to reduce energy cost and stay competitive in a global market and at the same time is a crucial building block to make our societies energy transition actually work.

Featured Capabilities

Real-World Applications

Select...

C&I Battery optimization

The clever.EMS enables battery manufacturers to offer their C&I customers also a multi-use optimization by integrating wutg the clever.EMS. This way, the ROI of batteries in the C&I segment significantly drops. Additionally, it allows co-optimization with other flex assets.