Skip to main content
This page is displayed using automated translation. View in English instead?

Building X application

360° Viewer

Create a virtual representation of your building to quickly resolve issues and reduce travel costs.<br/>


Subscription units: per scanned 100 m^2 or 1000 ft^2

View of Building X 360 degree viewer application on a laptop.
Badge for Building X accreditation from WiredScore. It says "WiredScore accredited solution 2024."

Accredited building platform

Building X is recognized by WireScore as an accredited solution.

Why 360° Viewer?

Explore a digital model of your building and its surroundings, including panoramic photos, created through a laser scan. Use 360° Viewer to:

  • Reduce unexpected delays by inspecting a location in a virtual 3D environment before maintenance interventions
  • Quickly capture as-is conditions and keep virtual records of current building status
  • Get insights on installed equipment with virtual access to hidden areas in your building
Key features

Explore a 360° view of your building

Attract new tenants with virtual visits

Showcase your space to clients anytime, anywhere through virtual representations of your buildings.Increase buyer confidence with immersive, photo-realistic 3D tours and 2D floor plans.

Screenshot of the lobby of the Siemens Erlangen building from the Building X 360 degree viewer app.

Reduce costs with virtual inspections

Conduct a remote inspection of a building before you visit.

Take highly accurate measurements virtually. Geo-tag locations so you can search for specific places and create precise routes.

Highlight areas for action and annotate points of interest with photos and comments.

Screenshot of the basement flow temperature in the Siemens Erlangen building from the Building X 360 degree viewer app.

Solve problems quickly with integrated, real-time data

Command your building’s operations effortlessly with real-time data.

Quickly view and respond to incident alarms and notifications.

Identify and resolve issues using integrated data from sensors and equipment.

Screenshot of the basement temperature override in the Siemens Erlangen building from the Building X 360 degree viewer app.

Ready to get started? Let's talk connectivity.

To use 360° Viewer, you need your building connected to and sending data to the Building X platform. Connectivity may seem complex, but it doesn't have to be. Learn about our simplified solutions:

  • Access vendor-agnostic gateways that work with the data collection solutions you already have in place
  • Pull all data into a central data lake — one that all Building X apps use
  • Get help from our services team and ecosystem partners who offer connectivity and implementation assistance

You also need your building scanned so you have a 360° representation. Our partners, like NavVis, can help with this.

Learn more about connectivity

Illustration of Building X showing app connectivity.
Case study

Residential buildings

Messehaus Am Markt, a building with a combination of office and retail space, in Leipzig, Germany.

A residential building manager with 5,600 square meters of floor space needed a more efficient way to rent and maintain office and production spaces.

Challenge: Renting out available spaces to new tenants during the Covid lockdown. Efficiently maintaining operations with entry restrictions.

Solution: Getting scans and virtual representations of spaces with the 360° Viewer.

Benefits: With virtual access, repair briefings are more efficient and there's fast localization for building assets. New tenant contracts were signed during lockdown.

Industry use cases

Discover how different industries use 360° Viewer

Select...

Academic campuses often have many buildings and facilities, making it challenging to optimize and manage spaces. Virtual representations can give you information about multiple buildings, in one place.

Get campus-wide visualizations, usage analytics and interactive maps with 360° Viewer. Use detailed spatial visualizations and analytics to make informed decisions and be proactive in maintenance and management.

Group of five college kids walking on campus with university building behind them.

Frequently asked questions

Discover more applications

Get in touch with us

Learn how to get started.