Direkt zum Hauptinhalt

Why SIPANEL industrial control panels?

SIPANEL by Siemens is a fully customizable industrial control panel solution designed to deliver quality and value at scale. Built in ISO 9001‑ and UL 508A‑certified facilities in North Carolina, SIPANEL uses efficient assembly and repeatable processes to support everything from unique cabinet designs to legacy system modernizations. In a market where projects often hinge on capacity and availability, Siemens provides competitive value with the scale, consistency, and long‑term support to reduce delivery risk.

A photo of a technician in the SIPANEL factory

Key benefits

SIPANEL delivers Siemens-backed protection, automation, and control expertise in a scalable platform with one accountable partner from design through commissioning.

Precision engineering with DigitalTwin

SIPANELS are digitally modeled using Siemens DigitalTwin technology, ensuring faster delivery with fewer errors and reduced commissioning time.

Quality, compliance and confidence

SIPANELS are produced in a ISO 9001 and UL 508A- certified facility with Siemens-controlled sourcing and assembly reducing supply chain disruptions.

Retrofit existing systems without distruption

Leverage existing infrastructure to modernize systems without complete replacement by retrofitting to improve functionality while extending equipment life.

SIPANEL custom panel features

SIPANEL industrial control panels delivers consulting, engineering design and field commissioning within our ISO 9001 and UL-508A-certified panel production facility in Wendell, NC.

Protection, automation & control builds

In-house manufacturing for protection, automation, and control equipment—built to your project requirements for industrial and utility applications.

Flexible enclosures & cabinet options

Indoor/outdoor cabinet designs in stainless steel, mild steel, and other materials—plus enclosures, racks, bezels, plates, portables, swing panels, and doors.

Certified, Proven & Production-Ready

Seismic- and UL-certified cabinets for demanding environments, with rapid prototyping using additive manufacturing and DigitalTwin technology (Siemens Xcelerator), plus Customer Witness FAT.

Resources

Downloads

Profile SIPANEL (coming soon)

SIPANEL factory with female technician

SIPANEL customer support

Connect with our experts to learn more or request a quote!