Skip to main content

Zan cleaning intelligence wird unterstützt von Zan Compute

Zan Compute is an IoT/AI platform focusing on smart cleaning for commercial buildings. The platform helps facility managers clean their buildings in an effective, efficient, and data-driven manner. Zan has been working with all major service providers, facility managers, and property owners leading to terabytes of data from several airports, corporate office buildings, universities, and hospitals. Equipped with the data the AI has helped the clients realize an average of 20% savings in their cleaning operations (both labor and material savings combined) and a payback time of 12-18 months.

Warum Zan smart cleaning solution using sensors and AI?

... savings of an average of 20% while reducing user complaints by an average of 70%.
-AI-driven cleaning plan based on sensor data. Data, AI-driven workloading for optimized and effective cleaning of commercial buildings
-Predictive alerts and notifications to the cleaning staff for timely cleaning, and refilling of consumables to reduce user complaint
-A dashboard that provides a comprehensive view of the cleaning needs and trends that helps in resource planning and deployment

Zan-Compute-Occupancy-Trackimg-16zu9.jpg

Vorteile

  • Typically clients get 20 to 30% savings on resources (labor) and over 80% reduction in material wastage with Zan optimization. Generally, Zan clients get their ROI in less than 8 months.
  • With quick actions based on data, user experience improves and customer complaints goes down by over 70%.
  • Zan also provides operational assistance with compliance and tracking features.

Ressourcen und verwandte Produkte entdecken

Voraussetzungen

Sensor data required - sensors will need to be installed based on client requirements

For compliance and janitor actions, it will be necessary for them to have smart phones

Cellular connectivity is required for the gateways - need appropriate location