Skip to main content

WiTTRA C{x}ameleon Tag wird unterstützt von Wittra Networks AB

Wittra Networks delivers a world-leading network for Real-Time Location Systems (RTLS), enabling seamless asset tracking and sensor data collection across indoor and outdoor environments within a single wireless deployment. By integrating UWB, Wi-SUN Mesh, Mioty, and LoRa LPWAN in one hybrid gateway, the platform supports diverse use cases at scale.
Built on one Governance Model and powered by one gateway, the solution unifies connectivity, positioning, and data into a scalable infrastructure—creating a trusted data layer for Physical AI, real-time insights, and operational optimization. Developed and produced in Europe.

Warum Sensor, Positioning Beacon or Mesh Router - all in one?

Wittra C(x)ameleon is a software-defined edge node that can be configured as a sensor, mesh router, or positioning beacon. With integrated sensing, UWB positioning, and secure over-the-air provisioning via the gateway, it enables flexible deployments, real-time data capture, and scalable infrastructure supporting efficient, AI-driven operations.

Black electronic device on white background

Vorteile

  • Extends Hardware Life & Reduces Waste - The Software Defined Hardware approach allows a single device to take on multiple roles (tracker, router, beacon), extending hardware life, minimizing waste, and reducing the need for multiple SKUs, driving sustainability and lowering environmental impact.
  • Optimizes Inventory & Cuts Costs - By replacing multiple specialized devices with one configurable unit, C{x}ameleon drastically reduces inventory complexity and costs, improving ROI and accelerating time to market for industrial deployments.
  • Flexible Functionality On-Demand - The device can switch identities remotely—becoming a Sense 360 tracker, Mesh Router, or Positioning Beacon—via secure wireless updates, enabling agile network adaptation without physical hardware changes.
  • Rugged & IP67 Certified - Designed for tough environments, C{x}ameleon is compact, rugged, and IP67 sealed, ensuring reliable operation outdoors, underground, or in industrial settings, supporting diverse IoT use cases.
  • Integrated Sensors & Positioning - Includes multiple built-in sensors and advanced location functions with Software Defined Radio technology, delivering precise sensor and positioning data to the cloud for comprehensive asset tracking and monitoring

Besondere Funktionen

Case Study

Eramet Smelting Operations

Eramet Enhances Smelting Operations

Eramet required precise tracking and monitoring, respectively, of ladles with respect to locations and interior ladle temperature to reduce energy waste during the pre-heating process.

Ressourcen und verwandte Produkte entdecken