Warum Your wireless network WORKS right from the start?
The commissioning follows the installation of the preconfigured components. All components are checked for correct placement, alignment and installation and minor defects are corrected directly if necessary. Major defects are documented and provided with a recommendation for action. Each commissioning involves the so-called leveling of the system, in which the transmission and reception parameters of the WLAN infrastructure are coordinated. The post installation survey documents the status of the WLAN network at the time of commissioning.
The result: A leveled and accepted WLAN infrastructure that meets the requirements of the service
description. If deviating parameters are determined or even necessary, these are also documented in detail.
WE CHECK - YOU GAIN
The WLAN commissioning consists of a logical sequence of proven steps. It includes the phases of preparation, technical execution on site including the measuring equipment, evaluation and post-processing.
Vorteile
- protocol for radio field measurement
- protocol of a spectral analysis