Skip to main content

Robot based manufacturing machines with SINUMERIK wird unterstützt von VLM Robotics

VLM Robotics works on agile 4.0 manufacturing robotics and makes it possible to solve one of the major current problems for manufacturers: the fragmentation of their production in response to expectations of mass customization...
VLM-Robotics manufactures robotic cells for manufacturing as NDT control, machining, bonding, additive manufacturing, etc.
Its cells, always controlled with numerical control, are generally multi-function, multi-technology (for ex: additive manufacturing+ control in process + machining) and multi-robot.
Always instrumented, they operate in a closed loop in real-time, are entirely data-driven and thus have the capacity to produce large parts (>1m) agilely (i.e. unique products each time without series effect)

Warum Robot controlled by numerical control?

Robot controlled by CNC in Direct Control and Multichannel improves precision and real-time data. Supports simultaneous multi-axis (Multichannel) interpolation for applications like additive manufacturing and machining. Integrated electrical cabinet with I/O and other functionalities.

Robot controlled by numerical control

Vorteile

  • Axis interpolation
  • Simultaneous robot control
  • Real-time data processing
  • Closed-loop on NC

Besondere Funktionen

Ressourcen und verwandte Produkte entdecken

Voraussetzungen