Skip to main content

Predictive Single Room Radiator Energy Optimization wird unterstützt von viboo

Viboo AG provides innovative, self-learning AI solutions for optimizing heating systems in buildings via smart thermostats. Our predictive algorithms learn the thermal behavior of individual rooms and adjust heating based on occupancy and weather forecasts. By partnering with leading hardware manufacturers and integrating with platforms like Siemens, we deliver significant energy savings and improved comfort through our Cloud-System with smart thermostats without the need for proprietary hardware.

Warum Saving 20-40% of energy in buildings?

Predictive Individual Room Control with AI:
Our viboo.cloud connects with IoT devices, such as smart thermostats, in the building and uses artificial intelligence to learn the thermal behavior of each room. Subsequently, the building is optimized proactively: for each room, the AI calculates how the room temperature will develop over the next few hours based on occupancy schedules and weather, and optimizes how much heat each individual radiator needs to emit.

Management via Cloud-Based Building Management System:
Facility management can monitor and control building operations through the viboo.cockpit. The cockpit provides historical data of measurements for all rooms in the building and allows for setting individual heating schedules for rooms or groups of rooms. For example, in a school, all classrooms can be set to holiday mode while the teachers’ rooms remain heated.

viboo platform

Vorteile

  • Reducing energy consumption by up to 40%
  • Improving indoor climate and comfort
  • Complying with legal climate targets
  • Minimizing operating costs
  • Simplifying facility management

Besondere Funktionen

Anwendungen in der Praxis

Select...

Reaching ESG targets and EBPD compliance

viboo.cloud reduces energy and CO2 emissions in buildings at minimal investment costs. It is compliant with the EU EBPD and helps to fulfill regulatory demands, such as the German GEG 71a.

Häufig gestellte Fragen

Ressourcen und verwandte Produkte entdecken

Zusätzliche Informationen und Ressourcen

Voraussetzungen

Radiator heating in building

Siemens Connect Box installed (can be provided by viboo)

Lorawan radiator thermostats and room sensors (can be provided by viboo)