Skip to main content

TrendMiner wird unterstützt von TrendMiner

TrendMiner is an advanced data analytics platform designed to empower industrial enterprises by unlocking insights from their vast amounts of process data. It utilizes advanced machine learning algorithms and pattern recognition techniques to analyze time-series data generated by industrial equipment and processes. TrendMiner helps engineers and operators discover valuable patterns, anomalies, and correlations within their data, enabling them to optimize production, increase efficiency, and reduce downtime. TrendMiner is intuitive and user-friendly.

Warum Advanced Industrial Analytics made easy?

-Visualize operational time-series and contextual data with a variety of visualization modes and extensive search and filter options
-Analyze with calculated tags, layer compare, compare tables and recommendation engine
-Create monitors and finger prints for notifications, early warnings and predict maintenance
-Extend operational insights using captured and 3rd party events for context analytics
-Create personalized operational dashboards for interactive exploration and collaboration

Vorteile

  • Root cause analysis for quality swings: 1% yield increase saving up to $2m per year
  • Analyzing influence factors on quality of GMP products: from 70% to over 95% on-target production
  • 100.000 EUR / y savings Preventing corrosion damage
  • Predictive maintenance on heat exchanger fouling
  • 1%+ overall revenue increase of the entire production line
  • 5%+ revenue increase by optimizing 100+ year old Haber/Bosch Process

Ressourcen und verwandte Produkte entdecken

Zusätzliche Informationen und Ressourcen

Voraussetzungen

Timeseries stored in PCS7 Historian L4