Skip to main content

Splashlake wird unterstützt von Splashlake

Splashlake connects all your instruments to LIMS or ELN through a single common interface, capturing and managing scientific data with rich metadata, from creation to archival. Vendor-neutral instrument and system integration, data management and visualization supports a wealth of analytical and operational data, from all sources. Splashlake supports GLP, GMP and 21 CFR Part 11 compliance, enabling organizations to harness the full potential of their valuable data to drive decisions and power AI

Warum Smart lab data integration, management and visualization.?

Capture & manage scientific data with rich metadata from creation to archival through a single interface. Vendor-neutral integration, data management and visualization supports files, time series data, simple instrument readings, relational data, metadata & chemical structures. Splashlake supports GLP, GMP and 21 CFR Part 11 compliance, enabling organizations to harness the full potential of their valuable data to drive decisions and power AI.

Vorteile

  • Install once for control and connectivity between LIMS, ELN and thousands of instruments from any vendor via a single interface. Robust, productized integration scales with your business, supporting files, time series data, simple instrument readings, relational data, metadata & chemical structures.
  • All analytical and operational data made FAIR from one place. Granular metadata governance and interoperable data packages deliver holistic data and metadata across all techniques and modalities, as well as aligning to lab processes to provide robust data workflows and unquestionable data integrity.
  • Users access and view all data from one system. Splashlake presents data through an intuitive, interactive viewer that empowers users to overlay multiple datasets for comparative analysis, customize visual representations, and apply processing tools to clean, analyze, and interpret data efficiently.
  • Less management and overheads from running a single solution that covers various needs. Splashlake's productized integration, data management and visualization provide rich capabilities which replace multiple separate systems such as SDMS and data cataloguing, processing and visualization solutions.

Besondere Funktionen

Anwendungen in der Praxis

Select...

Complete data from exploration through production

View geological & analytical data from one place, supporting faster, more informed decisions. The platform feeds data into ML models to identify promising sites based on historical data. It also sends worklists to instruments and results flow directly back to LIMS/ELN/SAP through a single interface.