Configure lengths with precision
Select standard lengths up to 1000 mm or define custom dimensions to the millimeter for an exact fit in vessels and pipelines
SITRANS TSthermowell protects temperature sensors with robust, configurable tubes built for demanding processes. Standard lengths reach up to 1000 mm and custom dimensions can be set with millimeter precision, while separate delivery of pipe and sensor streamlines engineering and maintenance.
Portfolio:
Separate delivery of pipe and sensor lets mechanical construction and instrumentation proceed in parallel for faster projects and simpler maintenance.
High‑quality materials deliver stability and Siemens offers comprehensive material and quality controls to meet stringent process demands.
Choose global standards, multiple connection types and different tube forms to match stress, media and installation constraints across industries.
Select standard lengths up to 1000 mm or define custom dimensions to the millimeter for an exact fit in vessels and pipelines
Pick DIN 43772 or ASME B40.9 designs to align with regional requirements and existing plant specifications.
Use screwed, weld‑in, flanged or Van‑Stone connections to match mechanical loads and maintenance strategies.