One-push initialization
Initialize the device with just one button. Select control mode using application parameters for precise, on/off or booster applications. Operate with a clear, four-button display supporting NAMUR NE107 for usability.
The SIPART PS100 is a compact, reliable valve positioner, providing fast, precise control for standard applications. It ensures efficient, accurate valve positioning across diverse industries.
Complex valve setup and operation often lead to delays and increased costs. The SIPART PS100 offers one-push initialization for quick, easy setup. Its robust design, with aluminum or polycarbonate enclosures and a corrosion-resistant silencer, ensures reliable performance in challenging environments, precisely recording valve position even with strong vibrations.
Commission devices quickly and easily to reduce setup time and operational costs. Our intuitive design and one-push initialization streamline deployment and integration with minimal effort.
Robust housing and quality internal components protect the SIPART PS100 in harsh environments. This minimizes maintenance, extends the product lifetime, and helps deliver consistent, reliable performance.
The SIPART PS100 will help you increase plant efficiency and availability, and reduce downtime, for continuous, reliable system operation.
Initialize the device with just one button. Select control mode using application parameters for precise, on/off or booster applications. Operate with a clear, four-button display supporting NAMUR NE107 for usability.
Protect your device in diverse environments with aluminum or polycarbonate housing. Rely on a corrosion-resistant silencer and a non-contact sensor for reliable, wear-free valve position recording, even with strong vibrations.
Remotely access devices in difficult-to-reach locations, streamline commissioning, and retrieve essential data beyond what's shown on the local display