Skip to main content

Why SITRANS hub IQ?

SITRANS hub IQ is a cloud-based IIoT platform for the remote management of SITRANS and third-party sensors. Gain instant visibility into device data from anywhere. With zero-touch setup, centralized sensor management for parameterization and firmware updates (where supported), and open connectivity via MQTT and REST APIs to route data to your advanced analytics platform, SITRANS hub IQ reduces manual effort and accelerates maintenance.

Rapid device onboarding at a fingertip

Connect field devices in minutes – no manual configuration files or specialist IT skills required. Hub IQ reduces the effort to a few minutes instead of hours of configuration work per sensor.

User-friendly remote sensor management

Access real-time process values, device alarms, diagnostics and settings. A user-friendly dashboard gives an instant overview of all connected assets and their operational status – so issues are spotted and resolved faster.

Seamless data connection

Stream live sensor data without any effort to SCADA, DCS and Data Analytics Systems (Siemens and 3rd party) via MQTT or REST API – without custom configuration using either predefined templates or flexible configuration.

Featured capabilities

Live Sensor Health Dashboard

Remote monitoring dashboard

Monitor all connected sensors on a single dashboard. View live measurement values, process alarms, and device health indicators in real time. A map view shows the geographic location of each device, enabling operators to prioritize field interventions based on actual device status rather than scheduled site visits.

Effortless device onboarding

Add SITRANS field devices and third-party products to the platform with minimal manual input. It allows you to connect any sensor using the MQTT interface. Connect your Field Devices and IoT Sensors via the gateway of your choice – for example using the Siemens SIMATIC RTU3041C - using MQTT. New sensors are onboarded seamlessly by an automatic authentication process and pre-defined configuration templates.

Sensor on-boarding workflow
Remote device configuration to ensure easy parameterization

Remote configuration and parameterization

Read and write device configuration parameters remotely – without a site visit. Adjust measurement ranges, alarm setpoints, damping values, and more directly from the cloud interface. The range of functionalities possible depends on the individual device capabilities and network communication set-up.

Over-the-air firmware updates

Keep SITRANS devices up to date with the latest firmware – made available in hub IQ automatically with the option to push directly from the cloud or download it for an execution using the device webserver, mobile IQ or an asset management tool. Central firmware update management ensures that you stay protected against cybersecurity threats, have access to the latest features and reduces manual efforts.

Screenshot of SITRANS hub IQ Firmware update process
API Configuration to forward data to your target application

Live notifications and open connectivity

Hub IQ sends you customizable live notifications in case of alarms using email notification. It also allows you to stream live sensor telemetry to your desired third-party applications via MQTT, REST-API or ftp communication. For example, you can connect sensors like the Siemens Water Flowmeter portfolio to the Siemens SIWA Application Suite for Leak Monitoring to optimize your plant operations.

Explore additional resources and related products

Support