Measure flow and temperature simultaneously
Capture two process values to enhance diagnostics and reduce sensor count. Range covers 0.03 to 350 l per minute for versatile applications.
Pair SITRANS FM100 with Siemens Unified Edge Apps to turn precise flow and temperature data into immediate operational insight at the edge. The compact electromagnetic meter serves small and medium flows while apps streamline visualization, analytics, and device management across plants.
Integrate via IO Link or configurable outputs. Set up locally with optical touch keys and a rotatable display for fast field deployment.
Monitor small to medium flows with bidirectional measurement and an integrated PT1000 temperature sensor for richer context.
Use the dosing function with external control to optimize filling and injection tasks while tracking totals through configurable counters.
Capture two process values to enhance diagnostics and reduce sensor count. Range covers 0.03 to 350 l per minute for versatile applications.
Choose IO Link or analogue, pulse, frequency, or alarm outputs for easy integration with existing systems.
Rely on stainless steel housing and a color display operable with gloves for robust, user-friendly performance.