Measure corrosive media with confidence
Fully welded body with PTFE or PFA liners and Hastelloy electrodes support aggressive liquids and vacuum conditions in process applications.
SITRANS FM MAG 3100 P delivers dependable flow measurement for aggressive media in chemical and process plants. PTFE or PFA liners and Hastelloy electrodes in a fully welded body provide excellent chemical resistance, with sizes from DN 15 to DN 300 and pairing to MAG 5000 or MAG 6000 transmitters for a complete metering solution.
Corrosion resistant construction with PTFE or PFA liners and Hastelloy electrodes supports reliable measurement in aggressive media and elevated temperatures up to 150 °C.
Unified Edge Apps provide app lifecycle management, local analytics, and MQTT connectivity to transform flow data into real-time diagnostics and decisions.
Pair the sensor with MAG 5000 or 6000 transmitters for flexible communication and approvals suited to chemical and process environments.
Fully welded body with PTFE or PFA liners and Hastelloy electrodes support aggressive liquids and vacuum conditions in process applications.
Combine the sensor with Siemens transmitters for accuracy to 0.2 percent with digital signal processing and fieldbus options.
Run apps on SIMATIC WinCC Unified for Industrial Edge and Unified Comfort Panels for local processing, visualization, and secure data exchange.