Skip to main content

Why Timing relays?

Why SIRIUS timing relays?

SIRIUS timing relays deliver precision time-delayed switching for control, start-up, protection and regulation circuits across industrial applications. The portfolio includes 3RP25, 3RP20 and 7PV15 timing relays, plus 3RA28 function modules and auxiliary switches — each engineered for specific mounting and space requirements.

  • 3RP25 multifunctional relays integrate up to 27 timing functions in compact industrial enclosures with industry-standard widths of 22.5 mm or 17.5 mm.
  • 3RP20 contactor-design relays feature reduced height and mounting depth for tight clearances in switchboxes.
  • 7PV15 narrow relays in 17.5 mm enclosures provide EMC-compliant performance for residential and standard applications.

All models support wide voltage ranges from 12 to 240V AC/DC for global deployment flexibility.

Key benefits

Optimize cabinet space

Enjoy efficient use of control cabinet real estate with compact designs featuring industry-standard widths of 22.5 mm or 17.5 mm and reduced mounting depths while maintaining full timing and switching capabilities. 

Adapt to diverse applications

Support applications across various control cabinet and control system environments with up to 27 integrated timing functions in the 3RP25 series, providing comprehensive timing capabilities in a single relay. 

Streamline motor starting

Fit 3RA28 function modules directly onto 3RT2 contactors with key control functions for direct-on-line and star-delta starting included, featuring quick and easy mounting through simple snapping on and locking mechanisms. 

Featured capabilities

Frequently asked questions

Explore related resources

Get started