Skip to main content

Why SIPROTEC Tools?

SIPROTEC Tools is the preferred solution for panel builders and field technicians to interact efficiently and intuitively with the entire SIPROTEC 5 portfolio on site. Free and without setup, SIPROTEC Tools helps reduce your efforts during installation, commissioning and operation. All without software, licenses or training: SIPROTEC Tools isportable, free and intuitive.

A diagram of a power distribution system with various components and connections.

Key benefits

Interact with SIPROTEC 5 devices

Streamline your operations with the ability to perform I/O wiring tests, function point upgrades, upload configurations, firmware uploads, signal tests, data downloads and device reboots.

Effortlessly install and use

The SIPROTEC 5 installed base is supported locally via USB or remotely via Ethernet — no license, software installation or admin rights required. Plus, no DIGSI 5 know-how or dedicated training is needed.

Get started easily

The SIPROTEC Tools starter pack is free and includes three introductory tutorials and a SIPROTEC Tools full version download. You’ll get continuous value delivery: upcoming versions won’t impact your engineering software versions.

Featured capabilities

Get started