Skip to main content

Why DIGSI 4?

The PC operating program DIGSI 4 is the user interface to the SIPROTEC devices. It simplifies protection settings and commissioning with features like an assignment matrix for at-a-glance configuration and the ability to project logic visually using CFC without programming knowledge. This makes it the ideal tailored program for managing protection devices in industrial and energy distribution systems.

Key benefits

Accelerate commissioning

Wiring tests, device diagnostics, and clear device views help teams validate settings quickly and reduce onsite time, improving project schedules and handovers.

Simplify IEC 61850 engineering

Use the System Configurator to import and export SCL files across formats for vendor‑neutral station design that integrates smoothly with SCADA and substation automation.

Reduce downtime with fast fault analysis

Evaluate disturbance records in SIGRA to visualize events, locate faults, and derive corrective actions that shorten outages and support grid reliability.

Featured capabilities