The SIPROTEC 6MU85 is a modular, interoperable merging unit connecting primary and secondary technology. Digitalize all primary data close to the process for versatile data acquisition, autonomous automation and secure communication. Modern power systems demand precise, reliable data for protection and control. Digitalize primary data at the source with SIPROTEC 6MU85. Ensure accurate, timely information flow for secure grid operation across diverse applications.
Tailor the unit to your needs with modular hardware. Ensure interoperability and future-proof integration with IEC 61869-9, IEC 61869-13 and IEC 61850-9-2 compliance. A durable design with embedded cybersecurity provides high availability and data integrity in harsh environments.