SIMATIC MICRO-DRIVE is the drive system in the safety extra-low voltage range from 24 V to 48 V. Thanks to Totally Integrated Automation (TIA), this versatile system delivers efficient engineering and fast commissioning for applications like AGVs and medical technology. This future-proof drive system offers motion control functionalities complemented by compatible SIMATIC controllers.
Use the SIMATIC MICRO-DRIVE PDC for precise positioning, shuttles for storage and retrieval machines and storage systems, automated guided vehicles (AGVs), and medical technology.
SIMATIC MICRO-DRIVE TM Drives are technology modules for the SIMATIC ET 200SP. They can be controlled from a SIMATIC S7-1500 / 1200 via technology objects (TO). In distributed system concepts, the TM Drives can be used in conjunction with a Distributed Controller or the SIMATIC ET 200SP Open Controller.