Flexible operation
Achieve simple, optimized derating even in demanding applications. Utilize a rugged mechanical design and integrate easily with existing SINAMICS or MASTERDRIVES equipment.
Our SINAMICS S120 Chassis-2 and Cabinet Modules-2 are high-performance frequency converters for your drive applications.
Address complex drive system challenges in availability and operational reliability. Our optimized design helps you maximize uptime while minimizing total lifecycle costs. This leads to simplified engineering and high-quality from design to maintenance.
These converters also feature integrated condition monitoring and easy access to technical data via a matrix code, making them ready for digitization.
Achieve simple, optimized derating even in demanding applications. Utilize a rugged mechanical design and integrate easily with existing SINAMICS or MASTERDRIVES equipment.
Implement a simplified, precisely tailored design for increased system efficiency. Use ready-to-use cabinet systems, well-suited to your requirements with standard options. Reduce cabinet width to 600 mm for space optimization.
Increase operational reliability under severe operating conditions by utilizing an innovative cooling concept with variable-speed fans. Minimize derating for alternating loads with type-tested Cabinet Module-2 systems.