Skip to main content

Why SINAMICS G180?

SINAMICS G180 chassis and cabinet units are variable-speed drives. We engineer them for demanding oil, gas, chemical and process industries to provide robust motor control for critical processes. Harsh industrial environments create challenges like energy inefficiency, excessive motor noise and complex setup. SINAMICS G180 addresses these by optimizing clock cycle frequency to reduce system losses and using a"random pattern" function to lower motor noise.

Simplify commissioning with the Inverter Management Software (IMS) tool. Reduce system losses with optimized clock cycle frequency to lower energy consumption and operational costs. Support safe operation in hazardous zones with ATEX certification for compliance.

Key benefits

Reduce system losses and motor noise

Reduce system losses through optimized clock cycle frequency. Significantly reduce motor noise with the "random pattern" function for more efficient and quieter operations.

Simplify commissioning and parameterization

Achieve short, straightforward commissioning and parameterization with the Inverter Management Software (IMS) tool. Devices include a specific connection area for streamlined setup and less complexity.

Enhance system flexibility

Use the integrated du/dt filter for long motor cables. Operate devices with 500 V and 690 V rated voltage on ungrounded line supplies, thanks to a wide input voltage range.

Featured capabilities