Skip to main content

Why Sinamics DC Converters?

Power your industrial processes with SINAMICS DC converters built for performance, efficiency, and flexibility.

DCM: 6 kW to 30 MW

DCP: Up to 250 kW at 1,000 V DC

Ideal for modernization and energy storage, they feature armature voltages up to 950 V AC and bidirectional DC-DC coupling. Combining proven DC motor technology with advanced control, PROFIBUS/PROFINET connectivity, and up to 98 % efficiency, these converters offer a compact design and integrated safety for demanding environments.

Key benefits

Extend system life with scalable retrofits

Modernize existing DC installations without replacing motors, reducing downtime and capital costs while meeting today’s performance standards.

Boost efficiency and cut energy peaks

Achieve up to 98 % efficiency and integrate energy storage to smooth peak loads, lowering operational costs and improving grid stability.

Enhance control for high-performance processes

Benefit from precise speed and torque regulation with advanced control units and Drive Control Charts for dynamic industrial applications.

Featured capabilities