Skip to main content

Why SIMOTICS T?

SIMOTICS Torquemotors are the first choice for maximum precision and productivity on rotary axes. Their direct‑drive design saves space, increases flexibility, reduces maintenance and delivers high torque with excellent dynamics and accuracy. They’re available in two types:

  • T-1FW3 complete torquemotor
  • T-1FW6 built-in torquemotor

Both are perfectly matched with SINAMICS S120/S220 for high‑performance machine tools and production systems.

A Siemens product image featuring a person in a blue shirt and a white background.

Key benefits

Maximum precision and dynamic performance

Direct drive technology and high pole count deliver outstanding precision, power and dynamic response. This enables short acceleration times, excellent smooth running characteristics and highly accurate motion control.

Compact integration and reduced maintenance

With no mechanical transmission elements required, you can integrate the motors directly into the machine structure, saving space and minimizing wear and maintenance while providing a high level of system availability.

High torque at low speeds

A high number of poles enables the motors to generate substantial torque even at very low speeds. This enables powerful, efficient performance ideal for demanding rotary applications.

Key details

View all details

T-1FW3

T-1FW6 (internal rotor)

T-1FW6 (external rotor)

Rated torque

Up to 7,000 Nm

Up to 5,760 Nm

Up to 2,240 Nm

Rated speed

Up to 1,200 rpm

Up to 1,060 rpm

Up to 116 rpm

Maximum speed

Up to 1,800 rpm

Up to 3,000 rpm

Up to 326 rpm

Maximum torque

Up to 11,000 Nm

Up to 10,900 Nm

Up to 3,850 Nm

Featured capabilities

Häufig gestellte Fragen

Zusätzliche Ressourcen und verwandte Produkte

Tools & downloads

Support

Online support | All products

Online support | Technical Forum

Online support | Create new support request