Skip to main content

Why Simcenter Hypermesh?

Simcenter Hypermesh is a high-performance finite-element environment and it streamlines processes that set up, build, run, visualize and analyze simulations of large geometries and assemblies. Built on an open, programmable architecture and seamlessly linked to the digital thread, it is easy to automate processes and customize workflows to accelerate innovation and design exploration.

Person working on a dual screen with hypermesh on the screen

Automated workflows

Streamline large assembly and finite element modeling setup by automating the import, classification and joining of CAD models. Then use automated meshing tools to cleanup, refine and create shell, solid and other mesh types.

Accurate physics results in real-time

Leverage Simcenter PhysicsAI technology to train models on historical simulation data. These AI tools are embedded into Simcenter Hypermesh and can create physics predictions 1000x faster than traditional simulation solvers.

Reduced order modeling and skeleton modeling

Simplify complex and large simulations by producing 1D reduced order models (ROMs) that mimic the output of 3D simulations. Use these simplified models to quickly optimize whole assemblies.

Featured capabilities

Model-build and assembly meets digital thread modeling

Simcenter Hypermesh transforms model-building and assembly into a traceable, connected process. Beyond preparing simulation-ready models, it captures and manages the metadata that link parts, subsystems and design changes across teams.

Every update is tracked and tied back to Simcenter Hypermesh libraries and PLM / PDM systems. This ensures engineering data stays connected, accelerating time to market.

A product screenshot of Simcenter HyperMesh, showing complex model assembly and digital thread integration.

Broad CAD, FEA, meshing and solver support

Simcenter Hypermesh unifies the entire simulation workflow by having pre- and post-processing included within one solver-connected environment. Teams can edit geometry, assemble models, define solver-specific inputs and visualize or review results without ever leaving the platform.

A product screenshot of Simcenter HyperMesh, showing CAD and FEA meshing in a solver support environment.

Open, automated and programmable Workflows

Simcenter Hypermesh gives users the flexibility to build simulation workflows as they wish — without replacing the tools they already use. The software’s open architecture and Python APIs make it easy to integrate with existing systems, connect to in-house tools and fit into established processes. With built-in automation tools that convert clicks into code, engineers can turn tasks into reusable scripts.

A product screenshot of Simcenter HyperMesh, showing open, automated, and programmable workflows.
Select...

Simcenter Hypermesh for NVH

Use Simcenter Hypermesh to aid in reduction of noise, vibration and harshness of full-vehicle designs. Engineers can manage multiple, interchangeable and dynamic representations of their models and utilize various load cases, post-processing and NVH diagnostic tools. The streamlined NVH workflow ensures engineers can assess these requirements quickly and efficiently.

A product screenshot of Simcenter HyperMesh, showing NVH analysis on a 3D model.</br></br>

Frequently asked questions

Related products