Skip to main content

Why Simcenter SCADAS Mobile?

A complete portfolio for all field and lab testing requirements
Simcenter SCADAS Mobile hardware includes various systems to satisfy all your mobile testing needs, from ultralight yet robust systems of 2.5 kilograms (kg) that have a nominal 2.5-hour battery autonomy, to laptop-sized systems that can host from eight to 216 channels in a single frame.

Build a large test setup in the field
Using Simcenter SCADAS Mobile, you can build a large field test setup with multiple frames to expand mobile measurements to include hundreds of input channels. All systems can work in a true main-secondary configuration with fully synchronized data saved in one measurement file. The distributed acquisition happens through optical cabling, and you can easily daisy chain several frames into a single measurement platform.

Component certification testing
In addition, you can extend any Simcenter SCADAS Mobile system to become a frontend for vibration-control applications or certification testing of individual components under operational loads.

Simcenter SCADAS Community

Discover the users' community that's compiling a vast number of technical articles answering your possible questions on Simcenter SCADAS. If you don't find the answer, raise your question in the forum.

Futuristic Siemens Simcenter Testlab with advanced testing equipment and a scientist in a white lab coat.

What's new in Simcenter SCADAS 2506?

Efficient, versatile and open data acquisition

Simcenter SCADAS Mobile capabilities