Simcenter Prescan enables the development of virtual verification for Advanced Driver Assistance Systems (ADAS) and autonomous vehicles. Using our ADAS simulation tools, engineers follow a systematic development approach with shorter feedback loops and adaptation cycles, while covering possible scenarios.
Enable ADAS and autonomous systems development acceleration
Validating the safety and reliability of ADAS and automated vehicle systems can require up to billions of testing miles, including all possible scenarios under all possible circumstances. This is only feasible if the bulk of the validation work is done virtually – faster than in real-time – using ADAS simulation; therefore, engineers need a comprehensive physics-based platform that allows them to follow a systematic approach.
Validation and verification of physics-based sensor simulation
Discover how Simcenter Prescan is a leading simulation platform for efficiently testing ADAS and autonomous vehicle systems.