Skip to main content

Why SIWA Quality Inspector 10 Node Extension?

SIWA Quality Inspector is a real-time water quality monitoring system from treatment works to customer taps. The application provides granular insight into the risk of discoloration, taste and odor complaints from customers.

SIWA Quality inspector is priced based on a node structure. A node is any point in the network where a set of sensors has been installed, for example an inlet pipe to a service reservoir.

The 10 Node Extension subscription allows you to scale up your monitoring system. For example, scale your asset attributes from 67 to 670 and improve your time series data ingest rate to 0.06KB/s.

Key benefits

Scale your water management system

Scale up from the SIWA Quality Inspector Base Package based on the amount of nodes you need. Nodes are locations equipped with water quality sensors connected to Industrial IOT by a single Remote Telemetry Unit (RTU).

Increase asset attributes

Determine the amount of asset attributes you need for your system. The 10 Node Extension subscription provides 670 attributes compared to 67 with the Base Package.

Double events

The 10 Node Extension subscription includes 2000 events. By comparison, the SIWA Quality Inspector Base Package includes 1000.

Featured capabilities

Get started