Skip to main content

Why SIMATIC S7-1500S?

The SIMATIC S7-1500S Software Controller brings SIMATIC S7-1500 controller functionality to industrial PCs for use with high-level languages like C++. This ensures high system availability and avoids downtimes because the controller runs even if the operating system fails or restarts. It uniquely combines the high reliability of a SIMATIC controller with the flexibility of a PC-based solution.

Key benefits

High performance

Combine the high reliability and system availability of SIMATIC controllers with the advantages of PC-based solutions. Enjoy standardization, scalability, high uptime, simple PC application integration and high productivity.

Reliability

Benefit from the security of a PLC controller and from the flexibility and independence of an industrial PC. The SIMATIC software controller continues to run during restart or even when the operating system fails.

Multiple applications

Enable a variety of applications, such as eMobility charging infrastructure or wind power generation. SIMATIC S7-1500 software controllers are versatile and reliable.

Featured capabilities

Get started