The SIMATIC S7-1500 Software Controller brings S7-1500 controller functionality to industrial PCs for use with high-level languages like C++. This ensures high system availability and avoids downtimes because the controller runs even if the operating system fails or restarts. It uniquely combines the high reliability of a SIMATIC controller with the flexibility of a PC-based solution.

Integrated safety functions
The SIMATIC S7-1500 is the only software controller with integrated safety functions to protect the controller against manipulations and your intellectual property against unauthorized access — in one, user-friendly system.