A comprehensive range of modules
Access a comprehensive range of modules for maximum flexibility. Quickly respond to diverse automation requirements, adapting your system to evolving operational needs with ease and efficiency.
SIMATIC ET 200pro is our modular I/O system for distributed automation. This small, rugged, and high-performance system offers IP65/66/67 protection, making it suitable for universal use across a broad range of industries. Implement I/O systems directly at the machine, even in harsh industrial environments. Our robust, modular design allows direct installation without a control cabinet, withstanding increased mechanical loads. Simplify your setup and reduce installation complexity with SIMATIC ET 200pro.
Exchange IO-Link modules, whether master or device, without a programming device or data backup. This capability enables consistent storage of parameters, reducing downtime and simplifying maintenance tasks.
Design your station with a scalable and cost-optimized setup using signal modules. Access classic input and output modules, including fail-safe variants, for flexible and efficient system configuration.
Extend your station's functionality with a range of additional modules. Integrate IO-Link and RFID modules, frequency converters and motor starters to meet diverse application requirements.

Access a comprehensive range of modules for maximum flexibility. Quickly respond to diverse automation requirements, adapting your system to evolving operational needs with ease and efficiency.

Install the ET 200pro directly on your machine without needing a control cabinet. Its robust design withstands increased mechanical loads, enabling reliable operation in harsh industrial environments.

Benefit from optimal availability and high performance with the ET 200pro. Leverage available Safety Integrated functionalities to protect your operations and maintain a secure working environment.