Skip to main content

Why Distributed Controller?

Distributed Controllers are used for machines with a distributed architecture and for series machines with limited space available. By relocating intelligence to individual stations, you can fix faults without the plant grinding to a standstill, increasing availability. They combine the advantages of a SIMATIC S7-1500 with the design of a SIMATIC ET 200 IO system.

Distributed Controllers can be mounted directly on the machine in small control boxes or, in the case of the ET 200pro, without them. In networked plants, connection to a production line's central control cabinet is realized via PROFINET. Moving data from the central control cabinet to Distributed Controllers on the individual stations improves overall availability.

Our Distributed Controllers include:

  • SIMATIC ET 200SP Open Controller
  • SIMATIC ET 200SP CPUs
  • SIMATIC ET 200pro CPUs

Key benefits

Improve performance

Process commands fast. Experience high-performance network connection via PROFINET IO IRT and transfer internal data with up to 100 Mbps. Easily record analog values and output as of 50 µs and digital values and output as of 1 µs.

Maintain connectivity

Ensure reliable and rapid data exchange with Open Ethernet communication (TCP/IP, UDP, ISO-on-TCP), and communicate effectively via PROFINET, PROFIBUS, IO-Link, Modbus RTU, Modbus TCP, PtP, ASCII, 3964R and USS.

Scale your operations

Featured controllers