Multi-touch monitors
Install our industrial multi-touch widescreen monitors directly on your machines. Connect devices to PCs via DisplayPort or HDBaseT and USB for longer distances.
WARNING_TOO_LONG_SIMATIC devices for special requirements are specially designed IPC products for unique installation situations or where surface robustness is critical. This allows for compact, decentralized operating concepts in harsh, dusty environments or hygienically clean areas like the food and beverage industry. The portfolio includes all-around IP65 protected devices for support arm mounting and models with stainless steel fronts for hygienic applications.
SIMATIC PRO devices feature compact, decentralized operating concepts, IP65 protection and robust aluminum housing. Choose from versatile installation options, such as mounting the device with the base or via the support arm.
Configure IP65-protected, enclosure-free automation solutions using our SIMATIC HMI PRO system and modular expansions. Scale your automation solution to adapt to evolving operational needs.
Maintain hygiene standards in sensitive food and beverage production environments. Our SIMATIC HYG devices feature stainless steel fronts for easy cleanability and splinter protection to meet stringent industry requirements.
Install our industrial multi-touch widescreen monitors directly on your machines. Connect devices to PCs via DisplayPort or HDBaseT and USB for longer distances.
Our PRO device, based on the Panel PC IPC277G, offers robust industrial functionality for flexible use in harsh conditions without maintenance. Benefit from powerful Intel Atom architecture with up to four cores and 32 GB RAM.
Design devices for food, beverage or pharmaceutical sectors. Our Industrial Flat Panels Hygienic comply with EHEDG and FDA requirements, verified by Frauenhofer Institute, and use a hygienically optimized stainless steel design.