Why SIMATIC Rack PC?
SIMATIC Rack PC offers powerful system performance for demanding applications and is suited for a wide range of industrial tasks. Thanks to numerous interfaces, every SIMATIC Rack PC can be expanded quickly and flexibly, ideal for demanding industrial automation, visualization and data processing tasks. Engineered for continuous 24/7 operation, these scalable PCs boast integrated cybersecurity and global certifications.
The full portfolio includes these options in server class:
- SIMATIC IPC RS-545A
- SIMATIC IPC RS-828A
These options are available in workstation class:
- SIMATIC IPC RW-543B
- SIMATIC IPC RW-545A
- SIMATIC IPC647E
- SIMATIC IPC847E
- SIMATIC IPC1047E
Or choose these options in client class:
- SIMATIC IPC RC-543B
- SIMATIC IPC RC-545A
Key benefits
Adapt to your setup
Thanks to the numerous interfaces and configurations available, you can find the right SIMATIC Rack PC system for demanding industrial applications.
Embrace AI
Select systems enable the use of high-performance AL accelerator cards. Empower your team to scale your operations with AI.
Fit your budget
With three classes available in the SIMATIC Rack PC portfolio—server class, workstation class and client class —you can choose the solution that fits your price point and needs, from best-in-performance to basic applications.
The SIMATIC Rack PC portfolio at a glance
Server class
RAID1/5 configurations and redundant power supplies ensure high data integrity. High computing power and optional AI accelerators support compute-intensive CPU and GPU-heavy applications like virtualization and AI training.

Workstation class
These PCs excel in machine vision, AI inference and simulation, offering best-in-class computing power and graphics. RAID1 configurations and optional redundant power supplies ensure robust data security.

Client class
Client class PCs are cost-effective, flexible solutions for simple applications like HMI, measurement and monitoring. They support multi-monitor setups via dedicated GPUs and use a desktop OS for quick environment integration.