Skip to main content

Why SIMATIC Panel PC?

The Panel PC portfolio is ideally suited for visualization tasks directly on your machine or in the system. The all-in-one Panel PC devices integrate an industrial PC and a control front. They feature cutting-edge performance, a high degree of expandability and a brilliant display.

As built-in or fully IP65-protected devices, they meet a wide range of requirements in manufacturing and process automation. The full portfolio includes the following options:

  • SIMATIC IPC277G
  • SIMATIC IPC377G
  • SIMATIC IPC PX-32A
  • SIMATIC IPC PX-39A
  • SIMATIC IPC677E

Key Benefits

Customize your solution

Choose PCs with diverse interfaces and configuration options within the portfolio. Many options are expandable with M.2 slots and a PCIe slot.

Streamline your operations

Visualization and control tasks for industries like mechanical engineering, plant engineering, traffic engineering or power transmission as well as shipbuilding, building automation, warehousing and logistics.

Perform in tough conditions

Don’t compromise based on your industry. Certain options offer the highest industrial functionality for flexible use under harsh conditions and without maintenance.

Featured capabilities