SIMATIC IOT2050
The IoT gateway SIMATIC IOT2050 is ideal for retrofitting and makes existing plants and machines IIoT-capable. It connects different data sources, harmonizes communication, analyzes the data and forwards it for evaluation.
The SIMATIC Box PC family is at home in all industrial sectors: from the ultra-compact SIMATIC IOT2050 to the SIMATIC IPC BX-59A Box PC with high expandability and maximum performance. The Box PC is suitable for measuring, controlling, regulating and checking process and machine data, industrial image processing or for decentralized visualization. The full SIMATIC Box PC portfolio includes the following products:
The SIMATIC Box PC portfolio ensures continuous operation in challenging harsh environments with wide temperature tolerances and shock resistance. This durability minimizes downtime and safeguards critical processes.
The portfolio offers flexibility and modularity, including a wide array of interfaces, scalable configurations, and adaptable mounting options. Expect effortless integration into both existing and new systems.
Enjoy exceptional computing power and advanced data processing capabilities for complex automation tasks. Integrate cutting-edge processors and specialized AI accelerators to unlock new levels of innovation.
The IoT gateway SIMATIC IOT2050 is ideal for retrofitting and makes existing plants and machines IIoT-capable. It connects different data sources, harmonizes communication, analyzes the data and forwards it for evaluation.
The SIMATIC IPC BX-59A IPCs have a scalable form factor and power range. Thanks to their high modularity and configuration options, they are ideal for high-end machine vision tasks and high-end automation solutions.
The SIMATIC IPC627E Box PC is suitable for applications at ambient temperatures of up to 55 °C and provides high resistance to shocks and vibration. Despite its highly compact design, it can be flexibly scaled and expanded.