Skip to main content

Why SIMATIC WinCC Unified PC?

SIMATIC WinCC Unified PC offers virtually unlimited scalability, connectivity, and powerful archiving complemented by multiple options as well as standardized, open interfaces for flexible data evaluation and IT integration. It is a consistent, secure and reliable HMI and SCADA system offering

  • an unlimited number of data points,
  • SQL-based data archiving,
  • a redundant system for higher availability, and
  • unlimited clients for remote access.

Key benefits

Availability

SIMATIC WinCC Unified PC offers an exceptionally high level of availability out of the box. The WinCC Unified Redundancy option increases availability further through redundant Unified PC stations for uninterrupted operability.

Flexibility

Access the Openness Runtime interfaces using java scripts and own applications or extend standard functionality via customized custom web controls that are integrated seamlessly into the SIMATIC WinCC Unified PC runtime.

Integration

WinCC Unified PC can act as integration platform, linking data from production with the IT world via the open and standardized OPC UA and GraphQL interfaces.

Featured capabilities

Assembly-Line-Control-WinCC-Unified-Tablet-HandyCard Container

Unlimited web-access

Maintenance-free web clients allow direct remote access via a web browser. Communication protocols are encrypted and, together with certificates, ensure maximum security against unauthorized access. Uniform usability across platforms and services helps ensures optimum operational efficiency for all users and roles within your organization.

WinCC Unified Clients >

Scalable, long-term archiving

WinCC Unified PC offers traceability with built-in logging functionality and exceptional ease of use. Depending on requirements and application, individual or all long-term relevant process information can be archived, also for compliance with good manufacturing practice. Built-in lossless compression methods ensure maximum performance using minimal memory requirements.

WinCC Unified Logging >

WinCC Unified Database Storage >

d8d24feb-b354-4ac9-a182-800b7294cbcc-WinCC-Unified-Trend-Alarm-1280x720
SIMATIC WinCC Unified ResCon Visual certified

Automated management of power, gas, and media resources

SIMATIC WinCC Unified ResCon is an integrated load management system for resources such as electricity, gas, or media. The solution monitors contractual power limits, calculates trends, and automatically controls consumers, generators, and storage systems to avoid load peaks. ResCon enables efficiency monitoring, analysis, and reporting, which allows for transparency, cost reduction, and sustainable production.

TÜV certified energy data management system – according to ISO 50001
Download the certificate >

Collaboration in distributed configurations

The Collaboration option allows users to efficiently link HMI Unified Comfort Panels and PC-based WinCC Unified stations in TIA Portal for collaboration of screens, alarms, and key performance indicators (KPIs). Collaboration helps identify optimization potential by configuring KPIs and operands of linked stations at runtime and by evaluating messages from WinCC Unified stations in message control at runtime.

WinCC Unified Collaboration >

9200ed1e-f514-4262-b2cd-4e6b63a9d218-wincc-unified-collaboration-overview-machines-in-lines-1280x760
SCADA

Long-term data archiving

The SIMATIC WinCC Unified Data Hub Add-On provides users with a fully integrated solution for central and long-term storage of shopfloor data, offering a powerful database option for archiving large volumes of data over very long periods. Users can define what data should be logged and how long it should be stored, and can export and share data for analysis and reporting.

SIMATIC WinCC Unified PC Data Hub Server >

Find more information (PDF) >

SIMATIC WinCC Unified news

Stay up to date and get the latest the SIMATIC WinCC Unified news and special offers like attractive starter packages.

de298069-bdc6-4f3e-8ce1-1e495d0780f6-wincc-unified-news-visual-640x480

Discover how others use WinCC Unified PC

Select...

Connecting production management and MES systems

Teletronic replaced isolated machine HMIs with a centralized SCADA platform, enabling seamless MES integration, streamlined production management, real-time performance insights, and improved operator efficiency.

Reference Teletronic Line Overview Dashboard

Frequently asked questions

Explore additional resources and related products

A diagram showing a factory with a cybersecurity shield over it, indicating secure industrial operations.

Cybersecurity für die Industrie

Informationen zur Security

Um Anlagen, Systeme, Maschinen und Netzwerke vor Cyberbedrohungen zu schützen, ist es notwendig, ein ganzheitliches, hochmodernes industrielles Sicherheitskonzept zu implementieren — und kontinuierlich aufrechtzuerhalten. Die Produkte und Lösungen von Siemens sind nur ein Element eines solchen Konzepts. Weitere Informationen über industrielle Sicherheit finden Sie unter.