Warum Battery Energy Storage Solution - Integrated EMS?
Solutions:
Cabinet, 10 ft and 20 ft container
Modular:
The SieStar battery storage systems are designed for growth within its housing. The system can be expanded from one to more units, allowing storage capacity to grow alongside your business needs.ds.
Integrated EMS:
The SieStar Energy Management System (EMS) manages behind-the-meter energy flows and regulates power consumption and grid feed-in according to contracted capacity. It offers functions such as peak shaving, load shifting, backup power supply, smart charging, (thermal) energy buffering, and energy trading.
Safety:
The systems are built conform the stringent Dutch rules of PGS37.1 and offer 60 minutes of fire retardance. Equipped with a two-stage fire detection system with PAC notification, they are non-accessible and automatically shut down when opening a service door.
LiFePO4 batteries:
SieStar offers a warranty of up to 10 years or 6000 cycles. The LFP battery provides optimal stability and energy transfer.