Skip to main content

VABS™ by Analyswift wird unterstützt von Siemens Industry Software

Enhance simulation, improve engineering, and optimize design with 80+ APA products . Discover third-party solutions from a single unified source that you know and trust through the Advanced Partner Alliance (APA).
APA solutions are delivered through the Altair Units licensing system, which allows customers to access multiple engineering tools using a shared pool of licenses.

Warum composite beam and blade cross sectional analysis?

VABS™ is a general-purpose efficient, yet accurate cross-sectional analysis tool for computing beam properties and recovering 3D stresses/strains of slender composite structures.  It is a powerful tool for modeling composite helicopter, air mobility, and wind turbine rotor blades, as well as other slender composite structures, such as propellers, landing gear, and high-aspect ratio wings.

Keine Antwort erhalten

Vorteile

  • Consider More Design Options:
    Consider more design options and accelerate time to market while reducing costs.
  • Arrive at the Best Solution, Quicker:
    Saving orders of magnitude in computing time without a loss of accuracy, engineers can consider more design options and arrive at the best solution quicker.
  • Achieve the Highest Accuracy Possible:
    Unlike the smeared property approach often used in other approaches, VABS delivers ply-level details in seconds.

Besondere Funktionen

Anwendungen in der Praxis

Select...
Keine Antwort erhalten

VABS for Slender Composite Structures Analysis

VABS enables fast, accurate simulation of composite slender structures—like golf club shafts, fishing rods, medical devices, and satellites. It calculates ply-level details and 3D stress/strain recovery with efficiency, outperforming traditional 3D FEA models.

Ressourcen und verwandte Produkte entdecken

Zusätzliche Informationen und Ressourcen