Skip to main content

S-Life Plastics by PART Engineering wird unterstützt von Siemens Industry Software

Enhance simulation, improve engineering, and optimize design with 80+ APA products . Discover third-party solutions from a single unified source that you know and trust through the Advanced Partner Alliance (APA).
APA solutions are delivered through the Altair Units licensing system, which allows customers to access multiple engineering tools using a shared pool of licenses.

Warum Standardized strength assessments for plastic components.?

S-Life Plastics incorporates simulation results into a standardized evaluation process for plastic components. This makes it easier to evaluate static strength and, above all, fatigue strength in a transparent manner—even in the absence of design limits, when dealing with anisotropic material behavior, and under variable loads.

Vorteile

  • Few Material Properties Required: For common polymers, an integrated and extendable polymer material database is included and an easy procedure to add data is provided.
  • Easy and Fast: Prevent mistakes through simple handling and time saving through automated determination of critical load case combinations if multiple loads are applied.
  • Reliable Procedure: S-Life Plastics conducts influencing factors onto the local component strength, like multiaxiality, aging, condition, temperature, and load duration.

Besondere Funktionen