Skip to main content

S-Life FKM by PART Engineering wird unterstützt von Siemens Industry Software

Enhance simulation, improve engineering, and optimize design with 80+ APA products . Discover third-party solutions from a single unified source that you know and trust through the Advanced Partner Alliance (APA).
APA solutions are delivered through the Altair Units licensing system, which allows customers to access multiple engineering tools using a shared pool of licenses.

Warum Strength verification in accordance with the FKM guideline?

S-Life FKM integrates FEM results into a seamless, standards-compliant evaluation process. This enables static and cyclic strength analyses for metal components to be performed more quickly, more consistently, and with significantly less manual effort.

Vorteile

  • Minor Material Knowledge Needed: Approximately 1,500 grades from the FKM material tables are completely provided by S-Life FKM.
  • Easy and Fast: Huge time-savings compared to manual evaluation and easy-to-use even for the occasional users.
  • FKM Guideline Strength Assessment: Reliable and well documented results according to a proven assessment scheme.

Besondere Funktionen

Anwendungen in der Praxis

Select...
Keine Antwort erhalten

Fatigue strength of cast iron machine parts

S-Life FKM delivers comprehensive static and fatigue strength assessment per the German FKM guideline. Engineers gain reliable component evaluation, optimization insights, and full documentation, all from a single post-processing step on existing FEA results.