Skip to main content

LATONA by Integral Technology wird unterstützt von Siemens Industry Software

Enhance simulation, improve engineering, and optimize design with 80+ APA products . Discover third-party solutions from a single unified source that you know and trust through the Advanced Partner Alliance (APA).
APA solutions are delivered through the Altair Units licensing system, which allows customers to access multiple engineering tools using a shared pool of licenses.

Warum Mid-Mesh Generation by Offset and Shape Recognition?

LATONA is an automatic mid-mesh generation tool featuring shape recognition and mesh control functions aiming to directly create analysis-ready modeling, which allows automatic settings of wall thickness, material properties, and boundary/load conditions.

3D model assembly diagram

Vorteile

  • In order to obtain consistently similar CAE analyses, LATONA serves to generate reproducible and robust mesh results for CAE beginners/experts and CAD designers.
  • LATONA adopts offset algorithm to eliminate the main problems in mid-mesh generation, i.e. duplicate/broken meshes, ignored feature lines, etc.
  • LATONA offers a semi-automatic mode and user-friendly manual edit functions during the mid-mesh generation process, instead of needing to manually edit the final mid-mesh results.

Besondere Funktionen

Anwendungen in der Praxis

Select...
Diagram of mesh modeling automation

Improved efficiency of mid-mesh modeling

Current mid-meshing tools lack automated connector meshing, requiring manual, time-consuming additions. LATONA automates both part mid-meshing and connector mesh generation with customizable rules. This boosts efficiency, reduces workload by up to 50%, and streamlines assembly model meshing.

Ressourcen und verwandte Produkte entdecken

Zusätzliche Informationen und Ressourcen