Skip to main content

FEMFAT by Magna Engineering Center Steyr wird unterstützt von Siemens Industry Software

Enhance simulation, improve engineering, and optimize design with 80+ APA products . Discover third-party solutions from a single unified source that you know and trust through the Advanced Partner Alliance (APA).
APA solutions are delivered through the Altair Units licensing system, which allows customers to access multiple engineering tools using a shared pool of licenses.

Warum Finite Element Based Fatigue Analysis Tool?

FEMFAT identifies critical areas at early stages of development and simulates complex processes and connections, development cycles are optimized. The software provides comprehensive Fatigue Life Prediction for all type of vehicles and machinery components (e.g., engines, gearboxes, chassis, and structures) based on Finite Element Analyses (FEA).

Vorteile

  • Analysis speed and accuracy:  Handling of filters to speed up the analysis on one hand; scientific and highly developed fatigue theories on the other - a perfect match!
  • Easy integration to your workflow: the variety of interfaces makes FEMFAT as versatile as a swiss army knife.
  • Fast and Friendly Support Team: FEMFAT's support team is available to help not only with the use of the software but also to understand fatigue and solve related problems.

Besondere Funktionen

Anwendungen in der Praxis

Select...
Keine Antwort erhalten

Fatigue life assessment of a front suspension arm.

Fatigue life assessment of a front suspension arm of a rigid mining haul truck. The customer reported cracking in the cast suspension arm, and field measurements with strain gages were conducted to identify the root cause.

Ressourcen und verwandte Produkte entdecken

Zusätzliche Informationen und Ressourcen