Skip to main content

FE Dummy Models by Humanetics wird unterstützt von Siemens Industry Software

Enhance simulation, improve engineering, and optimize design with 80+ APA products . Discover third-party solutions from a single unified source that you know and trust through the Advanced Partner Alliance (APA).
APA solutions are delivered through the Altair Units licensing system, which allows customers to access multiple engineering tools using a shared pool of licenses.

Warum Human Body Simulation in Crash Testing?

FE Dummy Models are detailed, validated finite element crash dummy models simulating anthropomorphic test dummies in vehicle, pedestrian, aircraft, rail and military collisions. They predict accelerations, forces and displacements to assess injury risks. Their FEA capabilities enable virtual crash analysis, improving understanding of vehicle/restraint performance while reducing physical testing costs.

Keine Antwort erhalten

Vorteile

  • FE Dummy Models enable virtual crash analysis using FEA, helping engineers understand vehicle and restraint performance upfront while reducing the number of costly physical crash tests required.
  • Validated FE dummy models simulate accelerations, forces and displacements during impacts, enabling accurate assessment of occupant injury risks in automotive, aerospace, rail and military applications.
  • FE Dummy Models support rapid virtual design iterations and crash simulations, helping engineers optimize safety performance earlier in development while reducing time-to-market and development costs.

Besondere Funktionen

Anwendungen in der Praxis

Select...

Evaluating crashworthiness

Humanetics used the THOR EuroNCAP dummy model to evaluate vehicle crashworthiness in EuroNCAP MPDB frontal impact tests. The validated model, verified from component to full dummy level using certification and additional sled tests, supports vehicle safety design to meet protocol requirements.

Ressourcen und verwandte Produkte entdecken

Zusätzliche Informationen und Ressourcen