Skip to main content

ESTEAM by TICRA wird unterstützt von Siemens Industry Software

Enhance simulation, improve engineering, and optimize design with 80+ APA products . Discover third-party solutions from a single unified source that you know and trust through the Advanced Partner Alliance (APA).
APA solutions are delivered through the Altair Units licensing system, which allows customers to access multiple engineering tools using a shared pool of licenses.

Warum Accurate modeling of antennas on complex platforms?

ESTEAM by TICRA offers advanced modeling and simulation of antennas mounted on large or complex structures. Users can create parameterized objects or import detailed CAD models, supporting realistic analysis of antenna performance in challenging environments. When integrated with TICRA’s GRASP tool, ESTEAM enables precise design and optimization of reflector and multi-antenna systems.

Keine Antwort erhalten

Vorteile

  • Installed Antenna Performance:
    Include all details of antenna systems to design, analyze, and validate complex antenna installations.
  • Best-in-Class Full-Wave Solver:
    Features higher accuracy and lower memory requirements for electrically large problems than other full-wave solvers.
  • Seamless TICRA Tools Compatibility:
    Take optimized designs from other TICRA Tools products the last step before production with a detailed model validation in ESTEAM.

Besondere Funktionen

Anwendungen in der Praxis

Select...
Keine Antwort erhalten

CubeSat Platform Scattering Analysis

This use case shows how GRASP and ESTEAM predict the impact of a CubeSat chassis on a compact reflector antenna’s performance. Modeling reveals increased sidelobes, cross-polarization, and a >1 dB reduction in peak directivity, supporting reliable CubeSat antenna design.

Ressourcen und verwandte Produkte entdecken

Zusätzliche Informationen und Ressourcen