Skip to main content

AVL CRUISE® M by AVL wird unterstützt von Siemens Industry Software

Enhance simulation, improve engineering, and optimize design with 80+ APA products . Discover third-party solutions from a single unified source that you know and trust through the Advanced Partner Alliance (APA).
APA solutions are delivered through the Altair Units licensing system, which allows customers to access multiple engineering tools using a shared pool of licenses.

Warum Multi-disciplinary System Simulation Solution?

AVL CRUISE M is a multi-disciplinary system simulation solution that supports model-based development using high quality real-time models from domains including engine, flow, aftertreatment, driveline, electrics, and hydraulics. It is tailored for efficient multi-physics system simulation and is combined with a highly flexible, multi-level modeling approach. It interfaces with third party tools via the functional mock-up interface (FMI) standard.

Keine Antwort erhalten

Vorteile

  • Scalable Modeling:
    Features scalable modeling depths from 0D to 3D. From functional to physical all in one tool.
  • Model Carry-over:
    Seamless model carry-over from layout phase to integration phase.
  • Shortened Development Process:
    Shorten the development process by intensifying virtual development prior to final testing.

Besondere Funktionen

Anwendungen in der Praxis

Select...
Keine Antwort erhalten

Model-Based Control Development and Calibration

Accelerate and streamline control function development and calibration for complex powertrain systems using AVL CRUISE™ M. The platform’s scalable models and open integration support early, risk-free, and reproducible validation before hardware is available.

Ressourcen und verwandte Produkte entdecken

Zusätzliche Informationen und Ressourcen