Skip to main content

AFDEX by MFRC wird unterstützt von Siemens Industry Software

Enhance simulation, improve engineering, and optimize design with 80+ APA products . Discover third-party solutions from a single unified source that you know and trust through the Advanced Partner Alliance (APA).
APA solutions are delivered through the Altair Units licensing system, which allows customers to access multiple engineering tools using a shared pool of licenses.

Warum Multi-stage cold forming & hot forging simulation software?

AFDEX was built so even first-time users can run a forging simulation on the shop floor and trust the answer. Designed for forging engineers and die designers, it replaces costly trial-and-error with results you see before the dies are cut: metal flow line, under-fill, forming load, and the folding that cause scrap. By simplifying multi-stage hot and cold process design, it helps teams work faster, waste less, and reach production sooner.

Vorteile

  • Minimal User Interface: Multiple stages are common in metal forming processes. AFDEX makes it easier to automate multi-stage process simulation with minimal user intervention.
  • Ease of Use: Extremely easy to get started, thanks to an intuitive workflow. Highly efficient for metal forming process design optimization.
  • Automatic and Adaptive Meshing: The mesh generation is fully automated and adaptive. AFDEX automatically refines the mesh in large-deformation zones.

Besondere Funktionen

Anwendungen in der Praxis

Select...
Keine Antwort erhalten

Forging Process Renewal / Optimize for Automation

Challenge: Modernize and optimize process designs while minimizing cost.
Solution: Automate forming simulations and minimize scrap with stable gripping.
Results: AFDEX reduces development costs and improves process stability and forging quality, enabling world-class competitiveness in hot forging.