Skip to main content

Why SICAM VDIS/ VDIS Pro?

SICAM VDIS, SICAM VDIS Pro are 3-phase voltage detecting and indicating devices which are used to detect and indicate the presence or absence of operating voltage in medium-voltage distribution system. They comply with the standard IEC 62271-213 for voltage detection and indication systems.

SICAM VDIS, SICAM VDIS Pro are used as a low resistance modified (LRM) interface by connecting the short-circuit indicator for voltage measurement.

Key benefits

Enhance personnel safety

Detect voltages from 3.3 kV to support precautionary measures in medium-voltage switchgear operation. Protect operating personnel with clear voltage status indications to reduce risks during maintenance and operation.

Ensure compliance

Adhere to essential safety regulations and industry standards with SICAM VDIS and VDIS Pro. Our systems deliver reliable voltage detection to support your operational integrity and meet compliance requirements.

Optimize operations

Quickly identify energized circuits or equipment, eliminating time-consuming manual checks. Enjoy maintenance-free operation with integrated tests.

Featured capabilities

Explore resources