Skip to main content

Why SICAM FCM plus?

SICAM FCM plus is a short-circuit and earth fault indicator for medium-voltage cable grids, compatible with SIBushing integrated sensors. Monitor grid conditions and gain transparency for resonant, compensated, isolated and solidly grounded neutral point systems from 6.6 kV to 36 kV.

Renewable energy integration challenges stable power supply and causes unplanned outages. SICAM FCM plus solves this issue with precise, fast fault localization through directional and non-directional short-circuit and ground-fault monitoring. Restore service rapidly, minimize downtime and enhance grid resilience.

Reduce installation costs with easy RJ45 plug connections for SIBushing sensors. The device provides precise temperature compensation to eliminate recalibration and maintenance. Access real-time measured values via the RS485 MODBUS RTU interface for improved operational management.

Key benefits

Reduce installation costs

Minimize installation expenses with easy setup using RJ45 plug connections for SI bushing sensors. Simplify deployment, allocate resources to critical tasks and optimize project budgets.

Localize faults precisely

Localize faults quickly to save costs. Selective fault information with direction indication enables “self-healing” applications.

Optimize grid performance

Achieve transparency in your medium-voltage cable grid with up-to-date measured values for operational management. Use this data to evaluate your distribution network and make informed decisions.

FEATURED CAPABILITIES

Features & functions

Explore resources (in English)